Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
27 - Electric engineering, automation, process control engineering
27-44 - Connector system
27-44-01 - Industry connector
27-44-01-02 - Circular connector (for field assembly)
EPIC® POWER M12 630V cable connector
ECLASS 11.0
...
27-44-01-02 - Circular connector (for field assembly)
EPIC® POWER M12 630V cable connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EPIC® POWER M12 630V cable connector Art. Nr. 44423141
Vertical Mode
Expand Table
Reset filters
1/5
International article number
EAN
Article number
ATN
Article description
ARTB
Weight
WG [g]
Package [pc]
VPE
1
2
3
4
4044776705680
44423140
EPIC M12 POWER F6 3+PE M 8-10
26.4
1
4044776705697
44423141
EPIC M12 POWER D6 3+PE F 8-10
28.7
1
4044776705703
44423142
EPIC M12 POWER F6A 3+PE M 8-10
27.2
1
4044776705710
44423143
EPIC M12 POWER D6A 3+PE F 8-10
37.7
1
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- EPIC® POWER M12 630V cable connector
Order number
44423141
Latest change
26.06.2025 14:09:11
Unit
Classifications
By Functionality
BYFUNC_FIXING Fixing
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 11.1
27-44-01-02 Circular connector (for field assembly)
Material of the contact
Messing
Color
schwarz
ECLASS 11.0
27-44-01-02 Circular connector (for field assembly)
Material of the contact coat
Gold
Material of the contact
Messing
Color
schwarz
ECLASS 9.0
27-44-01-02 Circular connector (industrial connector)
Material of the contact coat
Gold
Material of the contact
Messing
Color
schwarz
ETIM 7.0
EC002635 Circular connector for field assembly (industrial connector)
Material of contact surface
Gold
ETIM 6.0
EC002062 Sensor-actuator connector